WIEGMANN
Image of S121224ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X24 Carbon Steel - Gray

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S121224ATNK

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X24 Carbon Steel - Gray

  • Trough and cover are fabricated from carbon steel
  • Available with knockouts in select sizes up to 8.00” x 8.00” (203 x 203) (See reference table)
  • S-AT Series screw cover is held firmly in place with screws
  • S-AT Series screw cover design offers easy access to open cover without the need to fully remove screws

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.

Catalog Number

S121224ATNK

Cover Type

Screw Cover

Finish Type

Knockouts

Material

Carbon Steel

Series

S-AT

Type

Wireway

UPC

786725890118

Dimensions

Dimensions

24 in x 12 in x 12 in

Height

12 in

Length

24 in

Weight

28 lb

Width

12 in

Certifications And Compliance

Certified Listed

  • UL
  • CSA

Nema Rating

NEMA 1

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

1