WIEGMANN
N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X48 Carbon Steel - Gray
Image of S121248ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X48 Carbon Steel - Gray
Image of S121248ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X48 Carbon Steel - Gray
Image of S121248ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X48 Carbon Steel - Gray
Image of S121248ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X48 Carbon Steel - Gray
+1
Image of S121248ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X48 Carbon Steel - Gray

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X48 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S121248ATNK

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 12X12X48 Carbon Steel - Gray

  • Trough and cover are fabricated from carbon steel
  • Available with knockouts in select sizes up to 8.00” x 8.00” (203 x 203) (See reference table)
  • S-AT Series screw cover is held firmly in place with screws
  • S-AT Series screw cover design offers easy access to open cover without the need to fully remove screws

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.

Catalog Number

S121248ATNK

Cover Type

Screw Cover

Finish Type

Polyester Powder

Knockouts

No

Material

Carbon Steel

Series

S-AT Series

Type

Wireway

UPC

786725890132

Dimensions

Height

12 in

Weight

51 lb

Width

12 in

Certifications And Compliance

Certified Listed

  • UL
  • CSA

Nema Rating

NEMA 1

Configuration

Knockouts

No