




Brand: Wiegmann
Catalog ID: S8860ATNK
Application
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.
Catalog Number
S8860ATNK
Cover Type
Screw Cover
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Series
S-AT Series
Type
Wireway
UPC
786725890064
Dimensions
60 in x 8 in x 8 in
Height
8 in
Length
60 in
Weight
42 lb
Width
8 in
Certified Listed
Nema Rating
NEMA 1
Knockouts
No