WIEGMANN
N1 Cross (Hinged-Cover/Screw-Cover Wireway) 8X8X12 Carbon Steel - Galvanized
Image of X0808G N1 Cross (Hinged-Cover/Screw-Cover Wireway) 8X8X12 Carbon Steel - Galvanized

N1 Cross (Hinged-Cover/Screw-Cover Wireway) 8X8X12 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: X0808G

N1 Cross (Hinged-Cover/Screw-Cover Wireway) 8X8X12 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized cross fitting.

General

Accessory Type

Cross

Application

For use with HS and S Series wireway.

Catalog Number

X0808G

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Fitting Type

Cross

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725852345

Dimensions

Actual Length

15 in

Depth

15 in

Height

9 in

Weight

8 lb

Width

15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1