

Brand: Wiegmann
Catalog ID: E0808
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
End Cap
Application
For use with HS and S Series wireway.
Catalog Number
E0808
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
Finish Type
Polyester Powder
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725393350
Actual Length
1 in
Depth
1 in
Height
8 in
Weight
2 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
12
Pallet Quantity
36