Brand: Wiegmann
Catalog ID: E1212GNK
Accessory Type
End Cap
Application
For use with HS and S Series wireway.
Catalog Number
E1212GNK
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725852246
Actual Length
1 in
Depth
1 in
Height
12 in
Weight
2.9 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
5