

Brand: Wiegmann
Catalog ID: E0606NK
Accessory Type
End Cap
Application
For use with HS and S Series wireway.
Catalog Number
E0606NK
Color
Ansi-61 Gray Textured
Cover Type
Hinged/Screw Cover
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725860920
Actual Length
1 in
Depth
1 in
Height
6 in
Weight
0.87 lb
Width
6 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
12
Pallet Quantity
960