WIEGMANN
N1 Hinged-Cover 10X12X6 Carbon Steel - Gray
Image of N1C101206 N1 Hinged-Cover 10X12X6 Carbon Steel - Gray
*Representative image
Image of N1C101206 N1 Hinged-Cover 10X12X6 Carbon Steel - Gray

N1 Hinged-Cover 10X12X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C101206

N1 Hinged-Cover 10X12X6 Carbon Steel - Gray

Designed for use as control enclosures and instrument cases in areas not required oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Continuous hinged covers. Mounting holes on back of cabinet. Grounding provisions provided. Doors furnished standard with flushmount quarter-turn style latch. Weldnuts provided for mounting optional back panels.

General

Application

Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight specifications.

Catalog Number

N1C101206

Color

Ansi-61 Gray Textured

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Type

Enclosure

UPC

786725340408

Dimensions

Depth

6 in

Height

12 in

Weight

11 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

72