

Brand: Wiegmann
Catalog ID: A121206
Designed for use as surface-mounted junction box, switch box and cutout box.
Application
Designed for use as surface-mounted junction box, service box, switch box, and cutout box.
Catalog Number
A121206
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Cover Type
Hinged Cover
Finish Type
Textured
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725301706
Actual Height
12.125 in
Actual Width
12.125 in
Depth
6 in
Height
12 in
Weight
11.33 lb
Width
12 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
3
Pallet Quantity
54