

Brand: Wiegmann
Catalog ID: A121604
Designed for use as surface-mounted junction box, switch box and cutout box.
Application
Designed for use as surface-mounted junction box, service box, switch box, and cutout box.
Catalog Number
A121604
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Cover Type
Hinged Cover
Finish Type
Textured
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725842254
Depth
4 in
Height
16 in
Weight
33 lb
Width
12 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
3
Pallet Quantity
36