WIEGMANN
N1 Hinged-Cover 12X16X6 Carbon Steel - Gray
Image of N1C121606LP N1 Hinged-Cover 12X16X6 Carbon Steel - Gray
*Representative image
Image of N1C121606LP N1 Hinged-Cover 12X16X6 Carbon Steel - Gray

N1 Hinged-Cover 12X16X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C121606LP

N1 Hinged-Cover 12X16X6 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.

General

Application

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Catalog Number

N1C121606LP

Color

Ansi-61 Gray Smooth

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Type

Enclosure

UPC

786725612000

Dimensions

Actual Depth

6.75 in

Depth

7 in

Height

16 in

Weight

24 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

18