

Brand: Wiegmann
Catalog ID: N1C203006LP
Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
Application
Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
Catalog Number
N1C203006LP
Color
Ansi-61 Gray Smooth
Construction
Seam and Spot Welded
Cover Type
Hinged Cover
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725612116
Actual Depth
6.63 in
Actual Width
20 in
Depth
6 in
Height
30 in
Weight
43 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
10