WIEGMANN
N1 Hinged-Cover 24X36X8 Carbon Steel - Gray
Image of A243608 N1 Hinged-Cover 24X36X8 Carbon Steel - Gray
*Representative image
Image of A243608 N1 Hinged-Cover 24X36X8 Carbon Steel - Gray

N1 Hinged-Cover 24X36X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: A243608

N1 Hinged-Cover 24X36X8 Carbon Steel - Gray

Designed for use as surface-mounted junction box, switch box and cutout box.

Bodies and doors fabricated from 14 gauge steel. Various sizes of removable concentric knockouts are furnished on all four sides of standard cutout boxes. Mounting holes on back of box.

General

Application

Designed for use as surface-mounted junction box, service box, switch box, and cutout box.

Catalog Number

A243608

Color

Ansi-61 Gray Smooth

Construction

Spot and Tack Welded

Cover Type

Hinged Cover

Finish Type

Smooth

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Type

Enclosure

UPC

786725842292

Dimensions

Depth

8 in

Height

36 in

Weight

66 lb

Width

24 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1