WIEGMANN
N1 Hinged-Cover 36X48X17 Carbon Steel - Gray
Image of N1C364817 N1 Hinged-Cover 36X48X17 Carbon Steel - Gray
*Representative image
Image of N1C364817 N1 Hinged-Cover 36X48X17 Carbon Steel - Gray

N1 Hinged-Cover 36X48X17 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C364817

N1 Hinged-Cover 36X48X17 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Continuous hinged doors. Doors are easily removable by pulling the hinged pin. Collar studs provided for mounting optional back panels. External mounting feet provided. Grounding provisions provided. Doors are furnished standard with flushmount quarter-turn latch.

General

Application

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Catalog Number

N1C364817

Color

Ansi-61 Gray Textured

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Type

Enclosure

UPC

786725341986

Dimensions

Actual Depth

17.25 in

Actual Width

36 in

Depth

17 in

Height

48 in

Weight

168 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1