WIEGMANN
N1 Hinged-Cover 36X48X9 Carbon Steel - Gray
Image of N1C364809 N1 Hinged-Cover 36X48X9 Carbon Steel - Gray

N1 Hinged-Cover 36X48X9 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C364809

N1 Hinged-Cover 36X48X9 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Continuous hinged doors. Doors are easily removable by pulling the hinged pin. Collar studs provided for mounting optional back panels. External mounting feet provided. Grounding provisions provided. Doors are furnished standard with flushmount quarter-turn latch.

General

Application

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Catalog Number

N1C364809

Color

Ansi-61 Gray Smooth

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Type

Enclosure

UPC

786725341948

Dimensions

Actual Depth

8.94 in

Actual Width

36 in

Depth

9 in

Height

48 in

Weight

118 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1