

Brand: Wiegmann
Catalog ID: N1C081004
Designed for use as control enclosures and instrument cases in areas not required oil-tight and dust-tight specifications.
Application
Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight specifications.
Catalog Number
N1C081004
Color
Ansi-61 Gray Textured
Construction
Seam and Spot Welded
Cover Type
Hinged Cover
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725340156
Depth
4 in
Height
10 in
Weight
6.83 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
144