

Brand: Wiegmann
Catalog ID: A080804
Designed for use as surface-mounted junction box, switch box and cutout box.
Application
Designed for use as surface-mounted junction box, service box, switch box, and cutout box.
Catalog Number
A080804
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Cover Type
Hinged Cover
Finish Type
Textured
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725300907
Actual Height
8.125 in
Actual Width
8.125 in
Depth
4 in
Height
8 in
Weight
5 lb
Width
8 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
5
Pallet Quantity
144