

Brand: Wiegmann
Catalog ID: N1C121606S
Application
Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight specifications.
Catalog Number
N1C121606S
Color
Ansi-61 Gray Textured
Construction
Seam and Spot Welded
Cover Type
Hinged Cover
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725340514
Depth
6 in
Height
16 in
Weight
16 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
30