
Brand: Wiegmann
Catalog ID: HS12125NK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
HS12125NK
Color
Ansi-61 Gray Smooth
Cover Type
Hinged Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Finish Type
Polyester Powder
Knockouts
No
Listings
CSA
Material
Carbon Steel
Material Type
Carbon Steel
Type
Wireway
UPC
786725611706
Dimensions
60 in x 12 in x 12 in
Height
12 in
Length
60 in
Weight
67 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Nema Rating
1
Knockouts
No
Carton Quantity
1
Pallet Quantity
6