WIEGMANN
N1 Hinged Wireway - No Knockouts 6X6X24 Carbon Steel - Gray
Image of HS662NK N1 Hinged Wireway - No Knockouts 6X6X24 Carbon Steel - Gray

N1 Hinged Wireway - No Knockouts 6X6X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: HS662NK

N1 Hinged Wireway - No Knockouts 6X6X24 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 16 gauge steel. HS Series combination hinge/screw cover design offers easy access to open top for "lay-in" of wireway. Screws do not need to be removed to open top.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

HS662NK

Color

Ansi-61 Gray Smooth

Cover Type

Hinged Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Type

Wireway

UPC

786725610051

Dimensions

Depth

24 in

Dimensions

24 in x 6 in x 6 in

Height

6 in

Length

24 in

Weight

11 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

2

Pallet Quantity

42