WIEGMANN
N1 Lay-In 90 Degree Elbow Top 4X4 Carbon Steel - Gray
Image of LJWL904A N1 Lay-In 90 Degree Elbow Top 4X4 Carbon Steel - Gray

N1 Lay-In 90 Degree Elbow Top 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWL904A

N1 Lay-In 90 Degree Elbow Top 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 90 degrees elbow top-opening fitting.

General

Accessory Type

Elbow

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWL904A

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

90 Degree Top

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725328000

Dimensions

Actual Depth

9.08 in

Actual Height

6.04 in

Actual Length

9.08 in

Actual Width

7.04 in

Depth

9 in

Height

6 in

Weight

3 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

96