Brand: Wiegmann
Catalog ID: LJW6ASP
Accessory Type
Sealing Plate
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJW6ASP
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
90 Degree Seal
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725328987
Actual Depth
9.5 in
Actual Height
1.54 in
Actual Length
9.5 in
Actual Width
12.5 in
Depth
10 in
Height
2 in
Weight
1 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
1