
Brand: Wiegmann
Catalog ID: LJWA8
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Connector
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWA8
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725329298
Actual Height
1.25 in
Actual Length
10.5 in
Actual Width
10.5 in
Dimensions
11 in x 11 in x 1 in
Height
1 in
Length
11 in
Weight
3 lb
Width
11 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1