WIEGMANN
N1 Lay-In Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray
Image of LJW902CW N1 Lay-In Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray
*Representative image
Image of LJW902CW N1 Lay-In Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray

N1 Lay-In Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW902CW

N1 Lay-In Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 90 degrees clockwise elbow fitting.

General

Accessory Type

Elbow

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJW902CW

Color

Ansi-61 Gray Smooth

Finish Type

Polyester Powder

Fitting Type

90 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725327348

Dimensions

Actual Depth

10.04 in

Actual Height

4.1 in

Actual Width

7.08 in

Depth

10 in

Height

4 in

Weight

4 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1