WIEGMANN
N1 Lay-In Clockwise Transposition 6X6 Carbon Steel - Gray
Image of LJW61CW N1 Lay-In Clockwise Transposition 6X6 Carbon Steel - Gray
*Representative image
Image of LJW61CW N1 Lay-In Clockwise Transposition 6X6 Carbon Steel - Gray

N1 Lay-In Clockwise Transposition 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW61CW

N1 Lay-In Clockwise Transposition 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 12" length clockwise transposition straight section fitting.

General

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJW61CW

Color

Ansi-61 Gray Smooth

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725328925

Dimensions

Actual Depth

16.5 in

Actual Height

7.625 in

Actual Width

7.625 in

Depth

17 in

Height

8 in

Weight

10 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1