WIEGMANN
N1 Lay-In Counter Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray
Image of LJW902CCW N1 Lay-In Counter Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray

N1 Lay-In Counter Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW902CCW

N1 Lay-In Counter Clockwise 90 Degree Elbow 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 90 degrees counter-clockwise elbow fitting.

General

Accessory Type

Elbow

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJW902CCW

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

90 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725327362

Dimensions

Actual Depth

10.04 in

Actual Height

4.1 in

Actual Width

7.08 in

Depth

10 in

Height

4 in

Weight

4 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1