WIEGMANN
N1 Lay-In Counter Clockwise Transposition 4X4 Carbon Steel - Gray
Image of LJW41CCW N1 Lay-In Counter Clockwise Transposition 4X4 Carbon Steel - Gray

N1 Lay-In Counter Clockwise Transposition 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW41CCW

N1 Lay-In Counter Clockwise Transposition 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 12" length counter-clockwise transposition straight section fitting.

General

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJW41CCW

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725328307

Dimensions

Actual Depth

15.25 in

Actual Height

5.5 in

Actual Width

5.5 in

Depth

15 in

Height

6 in

Weight

5 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1