

Brand: Wiegmann
Catalog ID: LJWN221
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Nipple
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWN221
Color
Ansi-61 Gray Smooth
Finish Type
Polyester Powder
Fitting Type
Nipple
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725327225
Actual Depth
9.375 in
Actual Height
3.25 in
Actual Length
9.375 in
Actual Width
3.81 in
Depth
9 in
Height
3 in
Weight
2 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1