WIEGMANN
N1 Lay-In Quick Release Flat Plate 6X6 Carbon Steel - Gray
Image of LJW6QRSP N1 Lay-In Quick Release Flat Plate 6X6 Carbon Steel - Gray

N1 Lay-In Quick Release Flat Plate 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW6QRSP

N1 Lay-In Quick Release Flat Plate 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel quick release flat sealing plate fitting.

General

Accessory Type

Sealing Plate

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJW6QRSP

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725329151

Dimensions

Actual Depth

9.5 in

Actual Height

1.54 in

Actual Length

9.5 in

Actual Width

12.5 in

Depth

10 in

Height

2 in

Weight

1 lb

Width

13 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1200