

Brand: Wiegmann
Catalog ID: LJWRB64
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Reducer Bushing
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWRB64
Color
Ansi-61 Gray Smooth
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725328789
Actual Height
9.44 in
Actual Length
9 in
Actual Width
4.45 in
Depth
9 in
Height
9 in
Weight
5 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1