
Brand: Wiegmann
Catalog ID: LJWS6
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Telescope
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWS6
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
CSA
Material
Carbon Steel
Type
Fitting
UPC
786725328703
Actual Depth
16.5 in
Actual Height
7.6 in
Actual Length
16.5 in
Actual Width
7.6 in
Depth
17 in
Height
8 in
Weight
13 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
Knockouts
Carton Quantity
1
Pallet Quantity
50