WIEGMANN
N1 Lay-In Wireway 2.5X2.5X120 Carbon Steel - Gray
Image of LJW210 N1 Lay-In Wireway 2.5X2.5X120 Carbon Steel - Gray

N1 Lay-In Wireway 2.5X2.5X120 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW210

N1 Lay-In Wireway 2.5X2.5X120 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

  • Designed to protect electrical wiring from dirt, dust, oil and water
  • All straight sections and fittings feature an open-top design for easy lay-in of wiring
  • No pulling through of wires and cables is required with this design
  • A complete selection of straight sections and fittings are offered in five sizes.

General

Accessory Type

Wireway

Application

Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature an open-top design for easy "lay-in" of wiring. No "pulling through" of wires and cables is required with this design.

Catalog Number

LJW210

Color

Ansi-61 Gray Smooth

Enclosure Type

Nema 12 Type Enclosure

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725326891

Dimensions

Actual Height

2.5 in

Actual Width

2.5 in

Depth

120 in

Height

3 in

Weight

34 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1