

Brand: Wiegmann
Catalog ID: PA1010G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Panel Adapter
Application
For use with HS and S Series wireway.
Catalog Number
PA1010G
Construction
Formed and Spot Welded
Cover Type
Hinged/Screw Cover
Finish Type
Galvanized
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725852536
Actual Depth
11.5 in
Actual Height
1.5 in
Actual Length
11.5 in
Depth
12 in
Height
2 in
Weight
8 lb
Width
11 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
5
Pallet Quantity
1