Brand: Wiegmann
Catalog ID: PA1212G
Accessory Type
Panel Adapter
Application
For use with HS and S Series wireway.
Catalog Number
PA1212G
Construction
Formed and Spot Welded
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725852543
Actual Depth
13.5 in
Actual Height
1.5 in
Actual Length
13.5 in
Depth
14 in
Height
2 in
Weight
8 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
5