
Brand: Wiegmann
Catalog ID: PA0808G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Panel Adapter
Application
For use with HS and S Series wireway.
Catalog Number
PA0808G
Construction
Formed and Spot Welded
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725852529
Actual Depth
9.5 in
Actual Height
1.5 in
Actual Length
9.5 in
Depth
10 in
Height
2 in
Weight
4 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Carton Quantity
5
Pallet Quantity
900