
Brand: Wiegmann
Catalog ID: N1C14T
Requires only a quarter turn to open and close.
Accessory Type
Application
Designed for field installation standard NEMA 1 type enclosures.
Catalog Number
N1C14T
Color
Stainless Steel
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725701902
Depth
3 in
Height
1 in
Weight
1 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Nema Rating
1
Carton Quantity
1