WIEGMANN
N1 Screw-Cover 12X18X8 Carbon Steel - Gray
Image of SC121808 N1 Screw-Cover 12X18X8 Carbon Steel - Gray
*Representative image
Image of SC121808 N1 Screw-Cover 12X18X8 Carbon Steel - Gray
Image of SC121808 N1 Screw-Cover 12X18X8 Carbon Steel - Gray
Image of SC121808 N1 Screw-Cover 12X18X8 Carbon Steel - Gray
Image of SC121808 N1 Screw-Cover 12X18X8 Carbon Steel - Gray

N1 Screw-Cover 12X18X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC121808

N1 Screw-Cover 12X18X8 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC121808

Color

Ansi-61 Gray Smooth

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Smooth

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Type

Enclosure

UPC

786725846429

Dimensions

Actual Height

18.125 in

Actual Width

12.125 in

Depth

8 in

Height

18 in

Weight

18 lb

Width

12 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

30