WIEGMANN
N1 Screw-Cover 12X24X4 Carbon Steel - Gray
Image of SC122404 N1 Screw-Cover 12X24X4 Carbon Steel - Gray
*Representative image
Image of SC122404 N1 Screw-Cover 12X24X4 Carbon Steel - Gray
Image of SC122404 N1 Screw-Cover 12X24X4 Carbon Steel - Gray
Image of SC122404 N1 Screw-Cover 12X24X4 Carbon Steel - Gray
Image of SC122404 N1 Screw-Cover 12X24X4 Carbon Steel - Gray

N1 Screw-Cover 12X24X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC122404

N1 Screw-Cover 12X24X4 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC122404

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Textured

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725846504

Dimensions

Actual Depth

4.188 in

Actual Height

24.125 in

Actual Width

12.125 in

Depth

4 in

Height

24 in

Weight

20 lb

Width

12 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

18