WIEGMANN
N1 Screw-Cover - No Knockouts 36X36X6 Carbon Steel - Gray
Image of SC363606NK N1 Screw-Cover - No Knockouts 36X36X6 Carbon Steel - Gray

N1 Screw-Cover - No Knockouts 36X36X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC363606NK

N1 Screw-Cover - No Knockouts 36X36X6 Carbon Steel - Gray

Fabricated from 12 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC363606NK

Color

Ansi-61 Gray Textured

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725875436

Dimensions

Actual Width

36 in

Depth

6 in

Height

36 in

Weight

118 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

5