WIEGMANN
N1 Screw-Cover - No Knockouts 6X12X6 Carbon Steel - Galvanized
Image of SC061206GNK N1 Screw-Cover - No Knockouts 6X12X6 Carbon Steel - Galvanized

N1 Screw-Cover - No Knockouts 6X12X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC061206GNK

N1 Screw-Cover - No Knockouts 6X12X6 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC061206GNK

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725316861

Dimensions

Actual Height

12.25 in

Actual Width

6.125 in

Depth

6 in

Height

12 in

Weight

6.8 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

5

Pallet Quantity

1