
Brand: Wiegmann
Catalog ID: SC081204NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC081204NK
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725313310
Actual Depth
4.188 in
Actual Height
12.25 in
Actual Width
8.125 in
Depth
4 in
Height
12 in
Weight
6.8 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
5
Pallet Quantity
54