WIEGMANN
N1 Screw-Cover Wireway 2.5X2.5X18 Carbon Steel - Gray
Image of S2218 N1 Screw-Cover Wireway 2.5X2.5X18 Carbon Steel - Gray

N1 Screw-Cover Wireway 2.5X2.5X18 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S2218

N1 Screw-Cover Wireway 2.5X2.5X18 Carbon Steel - Gray

Bodies and covers are fabricated from 16 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners. Straight sections with knockouts are provided on side walls on wireways.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S2218

Color

Ansi-61 Gray Textured

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725876228

Dimensions

Actual Height

2.5 in

Actual Length

18 in

Actual Width

2.5 in

Depth

18 in

Height

3 in

Weight

3.5 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

4