WIEGMANN
N1 Screw-Cover Wireway 8X8X72 Carbon Steel - Gray
Image of S8872 N1 Screw-Cover Wireway 8X8X72 Carbon Steel - Gray

N1 Screw-Cover Wireway 8X8X72 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S8872

N1 Screw-Cover Wireway 8X8X72 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners. Straight sections with knockouts are provided on side walls on wireways.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S8872

Color

Ansi-61 Gray Smooth

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725356607

Dimensions

Actual Length

72 in

Depth

72 in

Height

8 in

Weight

56 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1