WIEGMANN
N1 Screw-Cover Wireway - No Knockouts 10X10X120 Carbon Steel - Galvanized
Image of S1010120GNK N1 Screw-Cover Wireway - No Knockouts 10X10X120 Carbon Steel - Galvanized

N1 Screw-Cover Wireway - No Knockouts 10X10X120 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: S1010120GNK

N1 Screw-Cover Wireway - No Knockouts 10X10X120 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S1010120GNK

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

No

Listings

CSA

Material

Carbon Steel

Type

Wireway

UPC

786725852079

Dimensions

Actual Length

120 in

Depth

120 in

Height

10 in

Weight

107 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Nema Rating

1

Configuration

Knockouts

No

Logistics

Carton Quantity

1