

Brand: Wiegmann
Catalog ID: S101036NK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S101036NK
Color
Ansi-61 Gray Textured
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
Finish Type
Polyester Powder
Knockouts
No
Listings
CSA
Material
Carbon Steel
Type
Wireway
UPC
786725359806
Actual Length
36 in
Depth
36 in
Height
10 in
Weight
35 lb
Width
10 in
Nema Rating
1
Knockouts
No
Carton Quantity
1
Pallet Quantity
16