WIEGMANN
N1 Screw-Cover Wireway - No Knockouts 12X12X24 Carbon Steel - Gray
Image of S121224NK N1 Screw-Cover Wireway - No Knockouts 12X12X24 Carbon Steel - Gray

N1 Screw-Cover Wireway - No Knockouts 12X12X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S121224NK

N1 Screw-Cover Wireway - No Knockouts 12X12X24 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S121224NK

Color

Ansi-61 Gray Smooth

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

No

Listings

CSA

Material

Carbon Steel

Type

Wireway

UPC

786725360208

Dimensions

Actual Length

24 in

Depth

24 in

Height

12 in

Weight

28 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Nema Rating

1

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

6