

Brand: Wiegmann
Catalog ID: S121260GNK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S121260GNK
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
Finish Type
Galvanized
Knockouts
No
Listings
CSA
Material
Carbon Steel
Type
Wireway
UPC
786725852123
Actual Length
60 in
Depth
60 in
Height
12 in
Weight
66 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Nema Rating
1
Knockouts
No
Carton Quantity
1
Pallet Quantity
6