WIEGMANN
N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X60 Carbon Steel - Galvanized
Image of S2260GNK N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X60 Carbon Steel - Galvanized

N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X60 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: S2260GNK

N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X60 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

S Series screw cover design covers held firmly in place with captivated screw fasteners. Straight sections with knockouts are provided on side walls on wireways.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S2260GNK

Construction

Formed

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725851546

Dimensions

Actual Height

2.5 in

Actual Length

60 in

Actual Width

2.5 in

Depth

60 in

Height

3 in

Weight

46 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

4