WIEGMANN
N1 Screw-Cover Wireway - No Knockouts 8X8X24 Carbon Steel - Galvanized
Image of S8824GNK N1 Screw-Cover Wireway - No Knockouts 8X8X24 Carbon Steel - Galvanized

N1 Screw-Cover Wireway - No Knockouts 8X8X24 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: S8824GNK

N1 Screw-Cover Wireway - No Knockouts 8X8X24 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S8824GNK

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

No

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725851904

Dimensions

Actual Length

24 in

Depth

24 in

Height

8 in

Weight

18 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

20