

Brand: Wiegmann
Catalog ID: T1212G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Tee
Application
For use with HS and S Series wireway.
Catalog Number
T1212G
Cover Type
Hinged/Screw Cover
Finish Type
Galvanized
Fitting Type
Tee
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725852307
Actual Length
17 in
Depth
17 in
Height
13 in
Weight
18 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1